Level Measurement in Plastic Totes from the Mining Industry​

Accurate control of inventory with radar level sensors to ensure that operations are running smoothly
Rosemount 1208_Plastic Totes_Metals and Mining

Ensure efficient processes and eliminate manual rounds​

Plastic totes are used to contain a variety of liquid materials in limited area spaces in several industries, such as the metals and mining industry. Often, there are limited openings for instrumentation and they require plant operators to perform manual rounds.​

The Rosemount 1208 Level and Flow Transmitter provides accurate control of inventory to ensure that processes are running smoothly. It uses non-contacting radar technology, so it doesn’t need any contact with the media and the radar waves easily penetrate the plastic roof of the tank. Additionally, its non-contacting radar technology doesn’t require a tank connection (or tank opening), and its compact form makes it suitable for installation in space-limited applications.​

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Ensure efficient processes and eliminate manual rounds​
Bitte aktivieren Sie JavaScript für diese Webseite.