Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Rosemount-1208CNB

Rosemount™ 1208CNB Level and Flow Transmitter with Bluetooth® - Non-Contacting Radar (NPT)

Produktbeschreibung

The Rosemount 1208CNB Level and Flow Transmitter has been specifically designed for applications in water and wastewater, utilities and simple level applications. The radar uses continuous non-contacting technology, speaks 4-20 mA HART (2-wire) and has an NPT 1 ½" threaded connection​​​. The Rosemount 1208CN delivers accurate and reliable level measurement and open channel flow calculations in a compact and submersible PVDF housing with Drinking Water, FDA, and EC 1935/2004 certifications. The Rosemount 1208CN can also be connected to a controller, such as the Rosemount 3490 Series.

Communication Protocol
Bluetooth® wireless technology, 2-wire 4-20 mA HART®
Interoperability
Process connections and accessories sold separately. See Product Data Sheet for complete list of brackets, cables, flanges, etc.
Process Connection
NPT 1 1/2"
Measurement Range
49.2 ft. (15m)
Accuracy
± 0.08 in. (± 2 mm)
Operating Temperature
-40 to 176°F (-40 to 80°C)
Operating Pressure
-14 to 43 psi (-1 to 3 bar)
Process Wetted Material
PVDF
Enclosure Rating
IP66/68; Type 4X/6P
Certifications/Approvals
Drinking Water, FDA, EC 1935/2004, Hazardous location (Zone 2 / Class I Div II) (pending). See Product Data Sheet for complete list of certifications and approvals.

Merkmale

  • Compact and robust design to withstand harsh environments, designed for outdoor conditions and submersion
  • 2-wire 4-20 mA HART deliver ease of integration to new or existing systems
  • Non-contacting radar technology ensures maintenance free solution unaffected by process conditions such as media density, viscosity, condensation, temperature, and pressure
  • 1.5" NPT process connection is compatible with a range of flanges and adapters
  • Designed for ease of use, no complex configuration needed. Setup within minutes
  • Measure flow in flumes and open channels with incorporated flow measurement software
  • M12 electrical connector allows for simple installation, startup, and cable replacement
  • PVDF housing to withstand corrosion in both water- and chemical applications
  • Drinking water approved material composition allows for use in drinking water applications
  • The 80 GHz Fast Sweep FMCW technology provides a more focused beam angle to avoid and optimize the handling of internal obstructions
  • The Rosemount 1208 Package includes the following: Rosemount 1208 Transmitter, M12 Field Attachable connector, and Counter Nut. Additional accessories such as cables and mounting brackets are available below

Dokumentation und Zeichnungen

Teile und Zubehör

Search
1-10 von 37 Ergebnissen für Teile & Zubehör
: