Engineer with Fisher valves in test lab

Butterfly Valves

Maintain safe and efficient production across a wide spectrum of service conditions.

A complete butterfly valve line to provide optimal performance

Our complete range of butterfly valves extends from general purpose to severe service models used for isolation and throttling applications. It includes resilient seated valves for long service life and bubble tight shutoff; high performance valves capable of temperatures from cryogenic to 1500°F (815°C) and pressures to ASME Class 1500 (PN 260); double flanged valves in sizes up to NPS 120 (DN 3000) and lined valves suitable for highly corrosive liquids, gases and slurries. With a robust construction and a high cycle life, these valves will lower your total cost of ownership.

Ver más...
Haga clic para continuar leyendo A complete butterfly valve line to provide optimal performance

Resources

Soluciones de automatización

Emerson automatizará la nueva planta de material de carbono negativo de Origin Materials

El Plantweb™ Digital Ecosystem ayudará a Origin a convertir residuos de madera renovable en químicos para diversas aplicaciones

Soluciones de automatización

Builder of world’s largest offshore crane vessel chooses Emerson’s valve remote control solution

Valve, actuator and control package helps to ensure safe and reliable ballast operations aboard record-breaking semi-submersible

Soluciones de automatización

New Emerson Commercial Service Regulator reduces cost of ownership

Fisher® CS804 regulator offers long service life and easy maintenance
Background Image - Pixelated World Map

FAQs

What are Butterfly Valves?
What are Butterfly Valves?
Ver más...
Haga clic para continuar leyendo FAQs
Busque su proveedor de servicios

Hable con un experto en válvulas

Díganos cómo podemos ayudarle. Nuestro equipo de expertos en válvulas de control está aquí para proporcionar asistencia técnica y asesoramiento, asistencia en precios y facturación, y responder a preguntas generales.

Contáctenos
Habilite JavaScript para usar este sitio web.