Wet sand can be a challenging material to handle. Its hydrophilic nature encourages caking and clumping, making level management in wet sand bunkers difficult. Wet sand is also abrasive, which can cause wear and tear on measuring devices. Manufacturers using wet sand bunkers need a level management solution that can withstand heavy loads and caking, and is resistant to abrasion.