Level Measurement in Lift or Pump Stations

Avoid overfills and dry-running with accurate pump control thanks to reliable radar level sensors
1208 and 3490 in Pump Stations

Robust and easy-to-install level sensors for lift stations

Sewerage lift stations, dry wells, and wet wells are used to transport wastewater from low to high elevation. They are also commonly used in conjunction with pumping stations in wastewater treatment facilities. The Rosemount 1208 Level and Flow Transmitter features a narrow 80 GHz FMCW beam that ignores objects such as ladders, pipes, or chains, allowing the sensor to be mounted at the very top of the well. And, by pairing the level sensor with the Rosemount 3490 Controller, you will get a fully automated pump control system.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Robust and easy-to-install level sensors for lift stations
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.