AMS-P-A489420

AMS Machine Works

Product Description

You collect data from many rotating machines—from balance-of-plant assets like pumps, motors, gear boxes, and fans, to higher consequence assets like turbines, generators and compressors—but having a single location where the data comes together to identify bad actors quickly would be more efficient.

AMS Machine Works combines predictive maintenance techniques with comprehensive, patented analysis tools to provide easy and accurate assessment of machinery health. This award-winning software ingresses measurement from compatible AMS machinery health data acquisition technology like AMS Wireless Vibration Monitor, AMS Asset Monitor, AMS 6500 ATG, and others.

normal | strong | normal | italics | normal | bold
strong normal italics normal bold

anchor+strong | strong+anchor | underline+italics | underline+span
anchor+strong strong+anchor underline+italics underline+span

quotetag+strong | quote+strong | superscript | subscript
quotetag+strong "quote+strong" superscript subscript

strongtitle | normalunorderedlist
strongtitle

  • List 1
  • List 2

normaltitle | strongorderedlist
— normaltitle

  1. List 1
  2. List 2

Version
1.7
Operating System
Windows Server 2016 Datacenter
Windows Server 2016 Standard
Windows Server 2019 Datacenter
Windows Server 2019 Standard
Processor
3.2 GHz, 8-core processor, Intel Xeon-scalable (Gold) or faster (recommended)
2.4 GHz, 4-core processor, Intel Xeon-scalable (Gold) or faster (minimum)
RAM
64GB (recommended)
16GB (minimum)
Disk Space
1TB (recommended)
500GB (minimum)
100GB (for wireless-only setup)
Browsers
Google Chrome (latest version)
Microsoft Edge (latest version)

Charakterystyka

  • Tutorial Videos
    Installation | Get Started |App Switcher | VibApp | Network Device Module

  • Vibration analysis tools for diagnosis of machinery health
  • Familiar tools in a more intuitive interface for faster implementation
  • Supports a variety of Emerson’s monitoring technologies, including:
    • AMS Wireless Vibration Monitor
    • AMS 9420 Wireless Vibration Transmitter
    • AMS Asset Monitor for online condition monitoring NEW!
    • AMS 6500 ATG for online vibration monitoring
    • Ovation™ Machinery Health™ Monitor for online vibration monitoring
  • Intuitive dashboard makes keeping up with day-to-day activities and machinery health possible at a glance
  • Part of the Plantweb Digital Ecosystem

Dokumenty i rysunki