Asco-P-062

ASCO™ Series 062 Rocker Isolation Valves

Product Description

The ASCO Series 062 rocker isolation valves are designed for use with neutral or highly aggressive liquids in clinical diagnostic and laboratory instruments. The isolating diaphragm prevents heat transfer, and the special rocker mechanism has easy-to-flush and low-volume internal cavities. With 16mm size, both 2-way and 3-way functions, the valves are interchangeable with most of other 16mm isolation valves in the market. Typical applications include in-vitro diagnostics, hematology, DNA sequencing and industrial liquid analyzers.

Valve Actuation
Solenoid
Body Material
PPS
Media
Liquids or gases
Port Type
Pad mount and barb fitting
Function
2 way Normally closed, 3 way Universal
Flow
Kv 0.03 m³/h
Orifice size
1.6mm (0.063 inches)
Voltage
12 VDC; 24 VDC
Operating Pressure
Vacuum to 2.0 bar (29 psi)
Power Consumption
4.0 W
Duty Cycle
100%

Charakterystyka

  • Compact manifold design saves space and reduces assembly time
  • Easy-to-flush and low internal cavity reduces cross-contamination and reagent consumption
  • Reliable long service life: 10 million cycles
  • Flexible design with manifold and barb fitting options for easy installation
  • Available with inert materials for controlling aggressive fluids
  • The solenoid valve meets all relevant CE directives, and is RoHS compliant

Dokumenty i rysunki