Asco-P-DIN

ASCO DIN Connectors

Product Description

The ASCO Series DIN electrical connectors are spade connectors designed to fit standardized, three-pin molded coils. They feature a glass fiber-reinforced polyamide housing and lid. The DIN connectors have IP65 protection against moisture entry and wash down when properly installed with gaskets. The standard connector with 18mm contacts comes with a removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector and interrupting solenoid valve operation.

Standards / Regulations
IP65

Charakterystyka

  • LED Option: solid-state diode emits light to indicate power to the connector
  • VDR Option: Varistor absorbs the self-inductance of the coil. The VDR protects the coil or controller against supply over-voltage or peak
  • Maximum voltage is 240 Volts

Dokumenty i rysunki