Asco-P-EDV

ASCO Numatics EDV Series Condensate Drain Valves

Product Description

The Numatics Series EDV condensate drain valves eliminate the manual draining of pneumatic air lines. The drain valves are designed to remove condensation from filters, receiver tanks, separators, drip legs, drain traps, and dryers at electronically controlled intervals. Their large orifice allows even the largest rust and pipe scale particles to be easily expelled.

Standards & Regulations
IP65
Operating Environment
Indoor; Outdoor

Charakterystyka

  • Available in 1/4, 3/8, and 1/2 sizes for a wide range of applications
  • Standard model includes a 110 VAC solenoid, 6-foot (2 m) power cord, and grounded plug
  • Includes integrated timer