Asco-P-L159

ASCO™ Series L159 General purpose solenoid valves

Product Description

ASCO Series L159 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
40 bar
Fluid temperature
-10°C +170°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
Ruby

Charakterystyka

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable to shut off overheated water and steam

Dokumenty i rysunki