Asco-P-P316

ASCO P316 Series Air-Operated Valves

Product Description

The ASCO Series P316 are 3-way pneumatic operator valves designed to provide long life handling lubricated air. Variations in pilot air pressure do not affect the valves´ operation.

Valve Actuation
Pneumatic - Air Pilot
Body Material
Brass
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "
Function
3 way - 3/2 Normally Closed
Flow
From 2.0 Cv to 6.0 Cv, From 6.0 Cv to 14.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor

Charakterystyka

  • Normally closed brass body with NBR seating
  • Unique sealing member isolates pilot air pressure from mainline fluid
  • Handles fluids up to 200°F (92° C)
  • Mountable in any position for installation flexibility

Dokumenty i rysunki