Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-E314K034S1VN0F1

ASCO™ E314K034S1VN0F1

699 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SOL. VALVE DC, 3/2NC, 1/4 G/RP, D=1.2 BRASS BODY, FKM SEAL, W/O MANUAL OPERATOR, FOR COIL MXX CLASS F, 24/DC - 11.6W OXYGEN APPLY

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.05 / 0.04
Function
3/2 Normally Closed
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Oxygen
Min to Max Operating Pressure (Oxygen)
0 - 17 bar
Product Weight
0.39 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 55 °C
Min to Max Fluid Temperature
-15 - 120 °C
Orifice Size
1.2 mm
Voltage
24 Volts DC
Watt Rating
10.1 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)
Min - Max Operating Pressure (Air)
0 - 17 bar

Charakterystyka

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Dokumenty i rysunki