Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-E314K035S0N00F1

ASCO™ E314K035S0N00F1

429 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SOL. VALVE, 3/2NC, GAZ/RP 1/4, D=2.4 BRASS BODY, NBR SEAL, W/O MANUAL OPERAT. 24V/DC - 11,6W - COIL MXXII - CLASS F WITHOUT CONNECTOR

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.15 / 0.13
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Light Oil; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Light Oil)
0 - 6 bar
Product Weight
0.59 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 55 °C
Min to Max Fluid Temperature
-25 - 90 °C
Orifice Size
2.4 mm
Voltage
24 Volts DC
Mounting Brackets
OPTIONAL
Min - Max Operating Pressure (Oil)
0 - 6 bar
Min - Max Operating Pressure (Water)
0 - 8 bar

Charakterystyka

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Dokumenty i rysunki