Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L131V08-Z130A G3/4X18 24/50

ASCO™ L131V08-Z130A G3/4X18 24/50

359 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

L131V08-Z130A G3 / 4x18 V24 / 50Hz

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.2 - 6 bar
Min to Max Differential pressure (Liquids)
0.2 - 6 bar
Body Material
PP fibreglass reinforced
Seat Material
PP fibreglass reinforced
Coil Class
F
Flow Factor
4.8
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 80 °C
Max Pressure
10 bar
Orifice Size
18 mm
Pipe Size
3/4
Sealing Material
FPM
Voltage Type
AC
Va Rating
24

Charakterystyka

  • Diaphragm valve, pilot operated, having full orifice.
  • The fluid is not in contact with components either in copper or its alloys.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki