Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L145R2-Z534A G1x18,5 V24/50Hz

ASCO™ L145R2-Z534A G1x18,5 V24/50Hz

817 zł
ILOŚĆ:

Product Description

2 / 2W SOLENOID VALVES 24V / 50HZ

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.4 - 6 bar
Min to Max Differential pressure (Liquids)
0.4 - 6 bar
Body Material
Brass
Seat Material
Stainless Steel
Coil Class
H
Flow Factor
8.5
Min - Max Ambient Temperature
-10 to 80 °C
Min - Max Fluid Temperature
60 to 170 °C
Max Pressure
9 bar
Orifice Size
18.5 mm
Pipe Size
1
Sealing Material
PTFE
Voltage Type
AC
Va Rating
14

Charakterystyka

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable to shut off overheated water and steam

Dokumenty i rysunki