Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L145R2-Z614A G1/2x10 V24/50Hz

ASCO™ L145R2-Z614A G1/2x10 V24/50Hz

445 zł
ILOŚĆ:

Product Description

SOLENOID VALVE L145 SERIES, 2/2 NC, PILOT OPERATED , G1/2, D= 10 MM, PTFE SEAL, WITH COIL Z614A V24/50Hz

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.4 - 8 bar
Min to Max Differential pressure (Liquids)
0.4 - 8 bar
Body Material
Brass
Seat Material
Stainless Steel
Coil Class
H
Flow Factor
2.5
Min - Max Ambient Temperature
-10 to 80 °C
Min - Max Fluid Temperature
60 to 170 °C
Max Pressure
16 bar
Orifice Size
10 mm
Pipe Size
1/2
Sealing Material
PTFE
Voltage Type
AC
Va Rating
10

Charakterystyka

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable to shut off overheated water and steam

Dokumenty i rysunki