Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L182B01-ZB12A G1/2x3,8 V110/50-120/60Hz

ASCO™ L182B01-ZB12A G1/2x3,8 V110/50-120/60Hz

239 zł
ILOŚĆ:

Product Description

L182B01-ZB12A 1/2 V110/50-120/60Hz

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 16 bar
Min to Max Differential pressure (Liquids)
0.35 - 16 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
3.8
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
13.5 mm
Pipe Size
1/2
Sealing Material
NBR
Voltage Type
AC
Watt Rating
4

Charakterystyka

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki