Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L182B02-ZB12A G1 V24/DC

ASCO™ L182B02-ZB12A G1 V24/DC

572 zł
ILOŚĆ:

Product Description

L182B02-ZB12A 1 V24 c.c.

Product Type
General Purpose Solenoid valves
Action
Pilot operated
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0.35 - 16 bar
Min to Max Differential pressure (Liquids)
0.35 - 16 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
12
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
24 mm
Pipe Size
1
Sealing Material
NBR
Voltage Type
DC
Watt Rating
5.5

Charakterystyka

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki