Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-SCE238D001.230/50-60

ASCO™ SCE238D001.230/50-60

299 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

2/2NC BRASS NBR DN12 G3/8 WITHOUT MANUAL OPERATOR

Body Material
Brass
Flow (Cv) / Flow (Kv)
2.77 / 2.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Product Weight
0.40 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 85 °C
Orifice Size
12 mm
Voltage
230 Volts AC with 50, 60 Hz
Watt Rating
4 W
Connector
Included (EN175301-803, industry standard form B)
Voltage Value
230/50-60
Watt Rating
4

Charakterystyka

  • Available in AC- or DC-operated models with brass and stainless steel bodies
  • DIN connection coils are standard
  • Options include flying leads, manual operators, and alternate elastomers
  • Additional options include Anti water hammer, Oxygen service, ATEX and WRAS approvals

Dokumenty i rysunki