Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-SCS385A002E.24/DC

ASCO™ SCS385A002E.24/DC

535 zł
ILOŚĆ:

Product Description

SOLENOID VALVE ROCKER MECHANISM SERIES 385 SUBBASE MOUNTED 3/2 U POLYAMIDE BODY EPDM SEALING 24/DC COIL

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Aggressive Liquids/Gases
Function
3 way - 3/2 Normally Closed, Closed Center; 3 way - 3/2 Universal
Flow
Less than .05 Cv, From .43 to .86 Kv
Voltage
12 DC;24 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Indoor

Charakterystyka

  • Compact manifold design saves space and reduces assembly time
  • Excellent self-draining capability and easy-to-flush, low-volume internal cavity make the valves ideal in applications where cross-contamination must be minimized
  • Removable and rotatable electrical coils allow for easy installation and worry-free maintenance
  • Available with inert materials of construction, such as PEEK and FFKM, to handle aggressive chemicals or high-purity media

Dokumenty i rysunki