AVENTICS-0820212201

AVENTICS™ Pneumatic sensor, Series SP1 0820212201

236 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SP1 40L/MIN

Mounting orientation
Any
Working pressure min.
2 bar
Working pressure max
6 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Max. particle size
40 µm
Nominal flow Qn
40 l/min
Switching point precision
±0,2 mT
Switching time on
12 ms
Switching time off
25 ms
Weight
0.015 kg
Housing material
Polyamide

Charakterystyka

  • Operating pressure 2 bar ... 6 bar
  • Nominal flow 40 l/min

Dokumenty i rysunki