AVENTICS-0822406910

AVENTICS™ Screw-in cylinder, Series SWN 0822406910

132 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

SWN-SA-10-005-M16X1,5

Type
Spring force N 2,1 ... 17,5
Piston Ø
10 mm
Stroke
5 mm
Functional principle
single-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
8 bar
Extracting piston force
38 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
2 bar
Working pressure max
8 bar
Weight
0.018 kg
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Piston rod
Stainless Steel
Material, front cover
Brass
Cylinder tube
Brass

Charakterystyka

  • Ø 6 mm ... 16 mm
  • Screw-in cylinder for tensioning and positioning of small components

Dokumenty i rysunki