Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-1021200000

AVENTICS™ Diaphragm-type cylinder, Series 102 1021200000

1 071 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

113Q, 50H DA M16X1,5

Piston Ø
113 mm
Stroke
50 mm
Ports
G 1/4
Functional principle
Double-acting
Pressure for determining piston forces
8 bar
Retracting piston force
5800 N
Extracting piston force
6000 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
2 bar
Working pressure max
8 bar
Piston rod thread
M16x1,5
Spring force min.
100 N
Weight
5.4 kg
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Piston rod
Steel, chrome-plated
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Steel, chrome-plated
Cylinder tube
Steel, chrome-plated

Charakterystyka

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Dokumenty i rysunki