AVENTICS™ Separator 1820220039

47 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

WV01 1/3/5 VDMA 24563

Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Type
Separator for connections 1, 3, 5
Standards
ISO 15407-1
Version
26 mm
Accessory type
type A
Weight
0.004 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber