AVENTICS-1820712007

AVENTICS™ Compressed air tubing, Series TU1-S-PUR 1820712007

5 zł
QuickShip QuickShip
ILOŚĆ:
100 M

Product Description

TU1-S-PUR-004-0075-NT-0100

External Ø
4 mm
Bending radius min. at 20°C
12 mm
Wall thickness
0.75 mm
Color
Natural
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.009 kg
Material
Polyester polyurethane

Dokumenty i rysunki