AVENTICS-1820712074

AVENTICS™ Duo plastic tubing, Series TU2-S-PUR 1820712074

39 zł
QuickShip QuickShip
ILOŚĆ:
25 M

Product Description

TU2-S-PUR-010-0125-BUBK-0025

External Ø
10 mm
Bending radius min. at 20°C
45 mm
Wall thickness
1.25 mm
Color
Blue-black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
25 m
Weight per meter
0.084 kg
Material
Polyester polyurethane

Dokumenty i rysunki