AVENTICS-1821332029

AVENTICS™ Foot mounting, Series MS3 1821332029

13 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MS3-010-M2-A

Standardization
ISO 6432
Piston diameter
8 mm, 10 mm
Housing material
Steel

Dokumenty i rysunki