AVENTICS-1822124003

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124003

120 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM2-AP6-M10X1,25-M2-A

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
PRA, TRB, MNI, CCI, SSI, RPC, KPZ, 167, CVI, RDC
Thread size
M10x1,25
Swivel bearing Ø
10 mm
Weight
0.07 kg
Housing material
Steel
Surface housing
galvanized

Dokumenty i rysunki