AVENTICS-1822124008

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124008

877 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM2-AP6-M36X2-M2-A

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
ITS
Thread size
M36x2
Swivel bearing Ø
35 mm
Weight
2 kg
Housing material
Steel
Surface housing
galvanized