Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-1823373041

AVENTICS™ Series QR2-S-RPN standard 1823373041

11 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

QR2-S-RPN-G018-DA04

Fitting type
Straight fitting
Compressed air connection type
External thread
Port G
G 1/8
Compressed air connection type 2
push-in fitting
Port D
Ø 4
Type
QR2-S-RPN
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
25 piece
Weight
0.005 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Brass
Material thread
Brass

Dokumenty i rysunki