AVENTICS-1823390041

AVENTICS™ Cross connection 1823390041

40 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

G1/8

Port G
G 1/8
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
2 piece
Weight
0.031 kg
Housing material
Aluminum