AVENTICS-1823391003

AVENTICS™ Series NU2 1823391003

27 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

NU2-S-RW1-G014-DI06

Fitting type
Swivel banjo connection 1-fold
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 6
Type
NU2-S-RW1
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
5 piece
Weight
0.049 kg
Housing material
Brass
Seal material
Polyvinyl chloride

Dokumenty i rysunki