AVENTICS-1823391044

AVENTICS™ Series NU1 1823391044

6 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

NU1-S-RPN-G014-DI06

Fitting type
Straight fitting
Port G
G 1/4
Port D
Ø 6
Type
NU1-S-RPN
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.006 kg
Housing material
Polyoxymethylene

Dokumenty i rysunki