AVENTICS-1823391102

AVENTICS™ Series NU1 1823391102

13 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

NU1-S-RW1-G018-DI04

Fitting type
Swivel banjo connection 1-fold
Compressed air connection type
External thread
Port G
G 1/8
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 4
Type
NU1-S-RW1
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.011 kg
Housing material
Polyoxymethylene

Dokumenty i rysunki