AVENTICS-1825805280

AVENTICS™ Bearing block, Series AB7-HD 1825805280

245 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-AB7-100-M1-A

Version
Suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
100 mm
Swivel bearing Ø
20 mm
Housing material
Nodular graphite iron
Screws material
Galvanized Steel

Dokumenty i rysunki