AVENTICS-1827001019

AVENTICS™ Foot mounting, long, Series MS9 1827001019

100 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MS9-040-M2-A

Version
long version
Piston diameter
40 mm
Housing material
Steel
Screws material
Steel

Dokumenty i rysunki