AVENTICS-1827001273

AVENTICS™ Foot mounting, Series MS1 1827001273

79 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MS1-050-M2-A

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
PRA/TRB, CCI, CVI
Standardization
ISO 15552
Piston diameter
50 mm
Housing material
Steel
Screws material
Steel

Dokumenty i rysunki