AVENTICS™ Flange mounting, Series MF1, MF2 1827001282

209 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MF1-100-M2-A

Standardization
ISO 15552
Piston diameter
100 mm
Housing material
Steel
Screws material
Steel

Dokumenty i rysunki