AVENTICS-1827001284

AVENTICS™ Rear eye, Series MP4-HD 1827001284

97 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MP4-040-FO-AL-ISO15552

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
40 mm
Swivel bearing Ø
12 mm
Housing material
Aluminum
Screws material
Steel