AVENTICS-1827001621

AVENTICS™ Rear eye, Series MP6 1827001621

277 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MP6-050-FO-AL-ISO15552

Version
With ball joint and foot
Standardization
ISO 15552
Piston diameter
50 mm
Swivel bearing Ø
16 mm
Weight
0.2 kg
Housing material
Aluminum
Screws material
Galvanized Steel
Bearing material
Stainless Steel
Bearing material, inner ring
Stainless Steel
Bearing material, outer ring
Brass with PTFE coating

Dokumenty i rysunki