AVENTICS-1827002286

AVENTICS™ Foot mounting, Series MS1 1827002286

65 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CM1-MS1-032

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
KPZ
Piston diameter
32 mm
Housing material
Steel
Screws material
Steel

Dokumenty i rysunki