AVENTICS-1827002296

AVENTICS™ Flange mounting, Series MF1, MF2 1827002296

168 zł
ILOŚĆ:

Product Description

CM1-MF1-050

Piston diameter
50 mm
Weight
0.66 kg
Housing material
Steel
Screws material
Steel

Dokumenty i rysunki