AVENTICS-2123210000

AVENTICS™ QR1-S-RBS standard series 2123210000

8 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

QR1-S-RBS-DA10

Fitting type
Blanking plug
Compressed air connection type
pin bushing
Port G
Ø 10
Type
QR1-S-RBS
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
20 piece
Weight
0.002 kg
Housing material
Polybutyleneterephthalate

Charakterystyka

  • Qn = 60 l/min .. 875 l/min

Dokumenty i rysunki