AVENTICS-5341121100

AVENTICS™ Series CC01 5341121100

146 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

ZZ99-G018-G018

Port 1
G 1/8
Port 2
G 1/8
direction of throttle
1 ▶ 2, 2 ▶ 1
Nominal flow Qn 1 to 2
100 l/min
Compressed air connection type 1
Internal thread
Compressed air connection type 2
Internal thread
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Weight
0.05 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Charakterystyka

  • Qn = 32 l/min ... 5600 l/min

Dokumenty i rysunki