AVENTICS-88135512

AVENTICS™ Transition plate, Series 355, ISO 1 88135512

ILOŚĆ:

Product Description

SUBBASE-FOR-SPOOL-VALVE-541-ISO-1

Type
Port 1 open
Frame size
ISO 1
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Material base plate
Galvanized Steel

Dokumenty i rysunki