AVENTICS-88135513

AVENTICS™ Transition plate, Series 355, ISO 2 88135513

ILOŚĆ:

Product Description

BLACK SELECTOR PLATE

Type
Port 1 open
Frame size
ISO 2
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Material base plate
Galvanized Steel

Dokumenty i rysunki