AVENTICS-8946053622

AVENTICS™ Adapter, Series CON-VP 8946053622

39 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CON-VP-F_A-2-MS-F_C-2

Type
Adapters & contact bridges
Shielding
unshielded
Min. ambient temperature
-25 °C
Max. ambient temperature
50 °C
Max. current
0.5 A
Type
from form A to form C
Protection class
IP65
Protection class
IP65
Electrical connection 1
Socket
Cable exit
straight
Cable exit angle
180°
Electrical connection
Plug
Cable exit
straight
Cable exit angle
180°
Operational↩voltage
42 V
Operational↩voltage
DC
Weight
0.013 kg
Housing material
Polyamide

Dokumenty i rysunki