AVENTICS-G502AX428685002

AVENTICS™ Sandwich exhaust plate, series 502 G502AX428685002

343 zł
ILOŚĆ:

Product Description

502 SANDWICH EXHAUST KIT PROPRIETARY

Port exhaust
G 1/4
Scope of delivery
Sandwich plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
0.028 kg
Housing material
Die-cast aluminum
Seal material
Nitrile rubber
Screws material
Stainless Steel

Dokumenty i rysunki