Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-G646ABBK4JA000Q

AVENTICS™ Filter, Series 646 G646ABBK4JA000Q

ILOŚĆ:

Product Description

646-ABB-K4J-A00-0Q

Parts
Filter
Port
G 1/2
Filter porosity
5 µm
Nominal flow Qn
2290 l/min
Condensate drain
Manual
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Weight
0.513 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Material filter insert
Sintered polyethylene
Material condensate drain
Stainless Steel

Charakterystyka

  • The Series 646 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Dokumenty i rysunki