AVENTICS-R412010659

AVENTICS™ Compressed air gun with extension tube R412010659

118 zł
ILOŚĆ:

Product Description

DRUCKLUFTPISTOLE MIT MONT. VERLäNGERUNG

Sound pressure level
90 dB
Nominal flow Qn
250 l/min
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Delivery unit
1 piece
Weight per piece
0.16 kg
Housing material
Polyamide

Dokumenty i rysunki